2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Spara filen häreller
Filformat som stöds: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SPLS006NSS CTL 15.00

Expand Table
EN
1/5
Part Number
PN1
Diameter
DIA [mm]
Accuracy
A
Shaft Type
ST
Spline Surface Treatment
SST
Length
L [mm]
LMIN [mm]
1
SPLS006NSS CTL 15.00
6
Normal
Solid
Standard
15.00
15.000
Visa komprimerad display (1 konfigurerbar produkt)
ShorttextSpline Shaft
Sista förändringen17.11.2025 12:37:10
Enhet

Klassificeringar

CNS

CNSERPBASE Object Properties